您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - COPPERNICKEL RIVETS
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/copp_riv.prj},{NB=536401203(1-0)},{CODE=536401203},{DESC=RIV.Cu-Ni 4X12 SCAT FAR},{TIP=standard},{BM=Cu-Ni},{NM=Stainless steel (A2)},{RH=Round},{Z=50},{DD=4.0},{D=8.0},{L=12},{K=1.3},{C=2.4},{VERSION=1},{SSMIN=7.5},{SSMAX=8.5},{SS=0.0},{F=4.1},{A=3.75},{P=3.35},{Q=3.65},{SM=0.3},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
Code
ⁿ/ₐ
Description
ⁿ/ₐ
Type
ⁿ/ₐ
Rivet size
ⁿ/ₐ
Rivet body material
ⁿ/ₐ
Nail material
ⁿ/ₐ
Rivet head
ⁿ/ₐ
Head dimension
[mm]
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
536320703
536320703
RIV.Cu-Ni 3,2X7 SCAT FAR
standard
3.2x7
Cu-Ni
Stainless steel (A2)
Round
6.5
2.0
0.5
4.0
536320903
536320903
RIV.Cu-Ni 3,2X9 SCAT FAR
standard
3.2x9
Cu-Ni
Stainless steel (A2)
Round
6.5
2.0
4.0
6.0
536321103
536321103
RIV.Cu-Ni 3,2X11 SCAT FAR
standard
3.2x11
Cu-Ni
Stainless steel (A2)
Round
6.5
2.0
6.0
8.0
536400703
536400703
RIV.Cu-Ni 4X7 SCAT FAR
standard
4x7
Cu-Ni
Stainless steel (A2)
Round
8.0
2.4
0.5
3.5
536400903
536400903
RIV.Cu-Ni 4X9 SCAT FAR
standard
4x9
Cu-Ni
Stainless steel (A2)
Round
8.0
2.4
3.5
5.5
536401103
536401103
RIV.Cu-Ni 4X11 SCAT FAR
standard
4x11
Cu-Ni
Stainless steel (A2)
Round
8.0
2.4
5.5
7.5
536401203
536401203
RIV.Cu-Ni 4X12 SCAT FAR
standard
4x12
Cu-Ni
Stainless steel (A2)
Round
8.0
2.4
7.5
8.5
536401403
536401403
RIV.Cu-Ni 4X14 SCAT FAR
standard
4x14
Cu-Ni
Stainless steel (A2)
Round
8.0
2.4
8.5
10.5
536401603
536401603
RIV.Cu-Ni 4X16 SCAT FAR
standard
4x16
Cu-Ni
Stainless steel (A2)
Round
8.0
2.4
10.5
12.5
536480803
536480803
RIV.Cu-Ni 4,8X8 SCAT FAR
standard
4.8x8
Cu-Ni
Stainless steel (A2)
Round
9.0
3.0
1.5
4.0
536481003
536481003
RIV.Cu-Ni 4,8X10 SCAT FAR
standard
4.8x10
Cu-Ni
Stainless steel (A2)
Round
9.0
3.0
4.0
6.0
536481203
536481203
RIV.Cu-Ni 4,8X12 SCAT FAR
standard
4.8x12
Cu-Ni
Stainless steel (A2)
Round
9.0
3.0
6.0
8.0
536481403
536481403
RIV.Cu-Ni 4,8X14 SCAT FAR
standard
4.8x14
Cu-Ni
Stainless steel (A2)
Round
9.0
3.0
8.0
10.0
536481603
536481603
RIV.Cu-Ni 4,8X16 SCAT FAR
standard
4.8x16
Cu-Ni
Stainless steel (A2)
Round
9.0
3.0
10.0
12.0
Preview - Generation
詢價
CAD
PDF
3D
2D